How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | V: | 1.94 in |
| AJ: | 7.25 | AF: | 0.19 |
| BF: | 0.53 | AA: | 8.88 |
| G: | 1.94 | T: | 1.125 |
| BE1: | 0.5 in | LL: | 2.12 in |
| H: | 0.53 in | D: | 2.69 |
| BD: | 9 | Center Distance (in): | 2.375 in |
| AG: | 4.65 | LQ1: | 5.06 in |
| AB: | 4.07 | P: | 1.88 in |
| AE2: | 0.56 | I: | 3.77 in |
Technical Specifications
| Input Style: | C-Face Quill | Output Shaft: | Hollow Bore |
| Center Distance (in): | 2.375 | Reducer: | Worm - Right Angle |
| Housing Material: | Cast Iron | Service Factor: | 1 |
| Output Shaft Direction: | 2 | Output Key: | 1/4 X 3.00 |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | 2 | Series: | OE Series - Worm Gear Reducers |
| Product Line: | OE Series - Worm Gear Reducers | Model Code: | 23YF |
| Output Diameter (in): | 1.125 in | Series Code: | OE |
| Output RPM: | 70 | Input Keyway (C Face): | 1/4 X 1/8 |
| Input Bore (C Face): | 1.125 | Product Type: | Right Angle |
| Motor Frame Size: | 180TC | Input RPM: | 1,750 |
| Gear Type: | Worm | Ratio Range: | 25:1 |
| Bore Code: | 18 | Input HP @ 1750 RPM: | 1.51 |
| Ratio: | 25:1 | Assembly: | YF-2 |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1124 in/lbs |

