How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 2.12 in | AB: | 4.07 |
| I: | 3.77 in | AE2: | 0.56 |
| LQ1: | 5.06 in | T: | 1.125 |
| H: | 0.53 in | AF: | 0.19 |
| G: | 1.94 | AA: | 8.88 |
| AG: | 4.65 | P: | 1.88 in |
| AK: | 8.5 | BE1: | 0.5 in |
| AJ: | 7.25 | BD: | 9 |
| V: | 1.94 in | Center Distance (in): | 2.375 in |
| BF: | 0.53 | D: | 2.69 |
Technical Specifications
| Output Shaft: | Hollow Bore | Output Diameter (in): | 1.125 in |
| Output Key: | 1/4 X 3.00 | Model Code: | 23YF |
| Bore Code: | 18 | Ratio: | 30:1 |
| Output Shaft Assembly Code: | 2 | Input Keyway (C Face): | 1/4 X 1/8 |
| Output RPM: | 58.3 | Input RPM: | 1,750 |
| Ratio Range: | 30:1 | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Housing Material: | Cast Iron |
| Product Line: | OE Series - Worm Gear Reducers | Motor Frame Size: | 180TC |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Output Shaft Direction: | 2 | Reducer: | Worm - Right Angle |
| Input Style: | C-Face Quill | Series: | OE Series - Worm Gear Reducers |
| Assembly: | YF-2 | Product Type: | Right Angle |
| Input Bore (C Face): | 1.125 | Center Distance (in): | 2.375 |
| Input HP @ 1750 RPM: | 1.32 | Series Code: | OE |
| Output Torque Rating (in-lb): | 1133 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

