How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 1.94 in | BE1: | 0.5 in |
| AB: | 4.07 | I: | 3.77 in |
| T: | 1.125 | AK: | 8.5 |
| G: | 1.94 | LL: | 2.12 in |
| AJ: | 7.25 | P: | 1.88 in |
| D: | 2.69 | BF: | 0.53 |
| AG: | 4.65 | AA: | 8.88 |
| AE2: | 0.56 | LQ1: | 5.06 in |
| BD: | 9 | AF: | 0.19 |
| H: | 0.53 in | Center Distance (in): | 2.375 in |
Technical Specifications
| Service Factor: | 1 | Assembly: | YF-2 |
| Output Shaft Direction: | 2 | Input Bore (C Face): | 1.125 |
| Model Code: | 23YF | Input HP @ 1750 RPM: | 1.32 |
| Reducer: | Worm - Right Angle | Ratio Range: | 30:1 |
| Input Style: | C-Face Quill | Motor Frame Size: | 180TC |
| Output Diameter (in): | 1.125 in | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Ratio: | 30:1 |
| Housing Material: | Cast Iron | Series Code: | OE |
| Output Key: | 1/4 X 3.00 | Output Shaft Assembly Code: | 2 |
| Series: | OE Series - Worm Gear Reducers | Bore Code: | 18 |
| Input RPM: | 1,750 | Input Keyway (C Face): | 1/4 X 1/8 |
| Product Type: | Right Angle | Output Shaft: | Hollow Bore |
| Product Line: | OE Series - Worm Gear Reducers | Center Distance (in): | 2.375 |
| Shaft Seal Material: | Viton | Output RPM: | 58.3 |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1133 in/lbs |

