How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 2.375 in | P: | 1.88 in |
| H: | 0.53 in | AA: | 8.88 |
| BD: | 9 | V: | 1.94 in |
| LL: | 2.12 in | AJ: | 7.25 |
| AE2: | 0.56 | T: | 1.125 |
| BF: | 0.53 | AG: | 4.65 |
| AK: | 8.5 | G: | 1.94 |
| AB: | 4.07 | BE1: | 0.5 in |
| LQ1: | 5.06 in | I: | 3.77 in |
| D: | 2.69 | AF: | 0.19 |
Technical Specifications
| Center Distance (in): | 2.375 | Motor Frame Size: | 180TC |
| Ratio Range: | 30:1 | Output Shaft Assembly Code: | 2 |
| Output Key: | 1/4 X 3.00 | Output Shaft: | Hollow Bore |
| Product Type: | Right Angle | Output Shaft Direction: | 2 |
| Ratio: | 30:1 | Input HP @ 1750 RPM: | 1.32 |
| Input Bore (C Face): | 1.125 | Model Code: | 23YF |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Assembly: | YF-2 | Bore Code: | 18 |
| Housing Material: | Cast Iron | Input RPM: | 1,750 |
| Output Diameter (in): | 1.125 in | Input Keyway (C Face): | 1/4 X 1/8 |
| Product Line: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Series: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Series Code: | OE | Service Factor: | 1 |
| Output RPM: | 58.3 | Input Style: | C-Face Quill |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1133 in/lbs |

