How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.56 | V: | 1.94 in |
| BF: | 0.53 | I: | 3.77 in |
| AA: | 8.88 | P: | 1.88 in |
| LL: | 2.12 in | H: | 0.53 in |
| AB: | 4.07 | AF: | 0.19 |
| Center Distance (in): | 2.375 in | AJ: | 7.25 |
| G: | 1.94 | D: | 2.69 |
| BE1: | 0.5 in | T: | 1.125 |
| LQ1: | 5.06 in | BD: | 9 |
| AG: | 4.65 | AK: | 8.5 |
Technical Specifications
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Bore Code: | 18 | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | 2 | Product Line: | OE Series - Worm Gear Reducers |
| Model Code: | 23YF | Gear Type: | Worm |
| Ratio Range: | 40:1 | Input Style: | C-Face Quill |
| Output RPM: | 43.8 | Center Distance (in): | 2.375 |
| Product Type: | Right Angle | Assembly: | YF-2 |
| Motor Frame Size: | 180TC | Output Shaft: | Hollow Bore |
| Series Code: | OE | Input HP @ 1750 RPM: | 1.04 |
| Housing Material: | Cast Iron | Output Diameter (in): | 1.125 in |
| Ratio: | 40:1 | Output Shaft Direction: | 2 |
| Input Keyway (C Face): | 1/4 X 1/8 | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Series: | OE Series - Worm Gear Reducers |
| Output Key: | 1/4 X 3.00 | Input Bore (C Face): | 1.125 |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1121 in/lbs |

