How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 1.94 | AK: | 8.5 |
| P: | 1.88 in | D: | 2.69 |
| BE1: | 0.5 in | Center Distance (in): | 2.375 in |
| LL: | 2.12 in | AJ: | 7.25 |
| AG: | 4.65 | AA: | 8.88 |
| H: | 0.53 in | AE2: | 0.56 |
| T: | 1.125 | AF: | 0.19 |
| AB: | 4.07 | BF: | 0.53 |
| BD: | 9 | LQ1: | 5.06 in |
| V: | 1.94 in | I: | 3.77 in |
Technical Specifications
| Bore Code: | 18 | Output Shaft Assembly Code: | 2 |
| Input RPM: | 1,750 | Product Line: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | Series: | OE Series - Worm Gear Reducers |
| Shaft Seal Material: | Viton | Output Diameter (in): | 1.125 in |
| Output RPM: | 350 | Output Key: | 1/4 X 3.00 |
| Ratio: | 5:1 | Input Style: | C-Face Quill |
| Assembly: | YF-2 | Input HP @ 1750 RPM: | 3.89 |
| Model Code: | 23YF | Center Distance (in): | 2.375 |
| Input Keyway (C Face): | 1/4 X 1/8 | Series Code: | OE |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Output Shaft: | Hollow Bore | Ratio Range: | 5:1 |
| Motor Frame Size: | 180TC | Gear Type: | Worm |
| Housing Material: | Cast Iron | Input Bore (C Face): | 1.125 |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | 2 |
| Output Torque Rating (in-lb): | 653 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

