How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | H: | 0.53 in |
| BF: | 0.53 | AB: | 4.07 |
| G: | 1.94 | Center Distance (in): | 2.375 in |
| AE2: | 0.56 | V: | 1.94 in |
| I: | 3.77 in | AJ: | 7.25 |
| AG: | 4.65 | P: | 1.88 in |
| BD: | 9 | LL: | 2.12 in |
| D: | 2.69 | AK: | 8.5 |
| AA: | 8.88 | LQ1: | 5.06 in |
| T: | 1.125 | AF: | 0.19 |
Technical Specifications
| Output Diameter (in): | 1.125 in | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Input Style: | C-Face Quill |
| Motor Frame Size: | 180TC | Service Factor: | 1 |
| Output RPM: | 350 | Housing Material: | Cast Iron |
| Ratio Range: | 5:1 | Shaft Seal Material: | Viton |
| Gear Type: | Worm | Input RPM: | 1,750 |
| Assembly: | YF-2 | Ratio: | 5:1 |
| Series: | OE Series - Worm Gear Reducers | Input Bore (C Face): | 1.125 |
| Series Code: | OE | Input HP @ 1750 RPM: | 3.89 |
| Output Shaft Direction: | 2 | Bore Code: | 18 |
| Output Shaft Assembly Code: | 2 | Output Key: | 1/4 X 3.00 |
| Output Shaft: | Hollow Bore | Reducer: | Worm - Right Angle |
| Input Keyway (C Face): | 1/4 X 1/8 | Product Line: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 2.375 | Model Code: | 23YF |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 653 in/lbs |

