How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 4.07 | H: | 0.53 in |
| I: | 3.77 in | AE2: | 0.56 |
| BE1: | 0.5 in | AJ: | 7.25 |
| BF: | 0.53 | AG: | 4.65 |
| AK: | 8.5 | LL: | 2.12 in |
| G: | 1.94 | AA: | 8.88 |
| D: | 2.69 | T: | 1.125 |
| Center Distance (in): | 2.375 in | LQ1: | 5.06 in |
| P: | 1.88 in | AF: | 0.19 |
| V: | 1.94 in | BD: | 9 |
Technical Specifications
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Output Shaft Direction: | 2 | Output Diameter (in): | 1.125 in |
| Input RPM: | 1,750 | Assembly: | YF-2 |
| No. of Gear Reductions: | Single | Input Bore (C Face): | 1.125 |
| Ratio: | 5:1 | Input Keyway (C Face): | 1/4 X 1/8 |
| Motor Frame Size: | 180TC | Product Line: | OE Series - Worm Gear Reducers |
| Input Style: | C-Face Quill | Output Shaft Assembly Code: | 2 |
| Output RPM: | 350 | Housing Material: | Cast Iron |
| Series Code: | OE | Ratio Range: | 5:1 |
| Center Distance (in): | 2.375 | Output Key: | 1/4 X 3.00 |
| Output Shaft: | Hollow Bore | Service Factor: | 1 |
| Gear Type: | Worm | Model Code: | 23YF |
| Input HP @ 1750 RPM: | 3.89 | Reducer: | Worm - Right Angle |
| Series: | OE Series - Worm Gear Reducers | Bore Code: | 18 |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 653 in/lbs |

