How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | AJ: | 7.25 |
| AF: | 0.19 | AG: | 4.65 |
| G: | 1.94 | BD: | 9 |
| P: | 1.88 in | AK: | 8.5 |
| D: | 2.69 | BE1: | 0.5 in |
| I: | 3.77 in | AA: | 8.88 |
| LL: | 2.12 in | T: | 1.125 |
| LQ1: | 5.06 in | Center Distance (in): | 2.375 in |
| AB: | 4.07 | AE2: | 0.56 |
| V: | 1.94 in | H: | 0.53 in |
Technical Specifications
| Input Keyway (C Face): | 1/4 X 1/8 | Product Type: | Right Angle |
| Series: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Series Code: | OE | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Model Code: | 23YF |
| Product Line: | OE Series - Worm Gear Reducers | Input Style: | C-Face Quill |
| Ratio: | 50:1 | Input RPM: | 1,750 |
| Assembly: | YF-2 | Bore Code: | 18 |
| Center Distance (in): | 2.375 | Input Bore (C Face): | 1.125 |
| Housing Material: | Cast Iron | Output Diameter (in): | 1.125 in |
| No. of Gear Reductions: | Single | Output RPM: | 35 |
| Output Shaft Assembly Code: | 2 | Output Key: | 1/4 X 3.00 |
| Input HP @ 1750 RPM: | 0.847 | Shaft Seal Material: | Viton |
| Motor Frame Size: | 180TC | Output Shaft Direction: | 2 |
| Ratio Range: | 50:1 | Gear Type: | Worm |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1084 in/lbs |

