How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.19 | V: | 1.94 in |
| LQ1: | 5.06 in | G: | 1.94 |
| Center Distance (in): | 2.375 in | BF: | 0.53 |
| AB: | 4.07 | AJ: | 7.25 |
| D: | 2.69 | T: | 1.125 |
| BD: | 9 | AG: | 4.65 |
| BE1: | 0.5 in | H: | 0.53 in |
| I: | 3.77 in | P: | 1.88 in |
| AE2: | 0.56 | AA: | 8.88 |
| AK: | 8.5 | LL: | 2.12 in |
Technical Specifications
| Shaft Seal Material: | Viton | Bore Code: | 18 |
| Input RPM: | 1,750 | Series: | OE Series - Worm Gear Reducers |
| Output Key: | 1/4 X 3.00 | Motor Frame Size: | 180TC |
| Output Shaft Assembly Code: | 2 | Service Factor: | 1 |
| Product Line: | OE Series - Worm Gear Reducers | Ratio: | 50:1 |
| Input HP @ 1750 RPM: | 0.847 | Input Bore (C Face): | 1.125 |
| Series Code: | OE | Model Code: | 23YF |
| Assembly: | YF-2 | Center Distance (in): | 2.375 |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Output Shaft: | Hollow Bore | Ratio Range: | 50:1 |
| Output Shaft Direction: | 2 | Input Keyway (C Face): | 1/4 X 1/8 |
| Output RPM: | 35 | Input Style: | C-Face Quill |
| Housing Material: | Cast Iron | Output Diameter (in): | 1.125 in |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1084 in/lbs |

