How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | BE1: | 0.5 in |
| LL: | 2.12 in | Center Distance (in): | 2.375 in |
| G: | 1.94 | T: | 1.125 |
| AF: | 0.19 | D: | 2.69 |
| BD: | 9 | AB: | 4.07 |
| AK: | 8.5 | P: | 1.88 in |
| AA: | 8.88 | V: | 1.94 in |
| AE2: | 0.56 | AJ: | 7.25 |
| I: | 3.77 in | AG: | 4.65 |
| LQ1: | 5.06 in | BF: | 0.53 |
Technical Specifications
| Center Distance (in): | 2.375 | Reducer: | Worm - Right Angle |
| Output RPM: | 35 | Series Code: | OE |
| Product Line: | OE Series - Worm Gear Reducers | Output Diameter (in): | 1.125 in |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Assembly: | YF-2 | Output Shaft Assembly Code: | 2 |
| Input Keyway (C Face): | 1/4 X 1/8 | Model Code: | 23YF |
| Product Type: | Right Angle | Series: | OE Series - Worm Gear Reducers |
| Ratio Range: | 50:1 | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 0.847 | Output Key: | 1/4 X 3.00 |
| Input Style: | C-Face Quill | Bore Code: | 18 |
| Input Bore (C Face): | 1.125 | Service Factor: | 1 |
| Output Shaft Direction: | 2 | Ratio: | 50:1 |
| No. of Gear Reductions: | Single | Output Shaft: | Hollow Bore |
| Shaft Seal Material: | Viton | Motor Frame Size: | 180TC |
| Output Torque Rating (in-lb): | 1084 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

