How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 2.12 in | AB: | 4.07 |
| I: | 3.77 in | V: | 1.94 in |
| AE2: | 0.56 | AJ: | 7.25 |
| LQ1: | 5.06 in | G: | 1.94 |
| BF: | 0.53 | AG: | 4.65 |
| AK: | 8.5 | D: | 2.69 |
| AF: | 0.19 | P: | 1.88 in |
| T: | 1.125 | AA: | 8.88 |
| H: | 0.53 in | BD: | 9 |
| BE1: | 0.5 in | Center Distance (in): | 2.375 in |
Technical Specifications
| Output Key: | 1/4 X 3.00 | Model Code: | 23YF |
| Input Keyway (C Face): | 1/4 X 1/8 | Output Diameter (in): | 1.125 in |
| Gear Type: | Worm | Product Type: | Right Angle |
| Ratio: | 60:1 | Input RPM: | 1,750 |
| Product Line: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Center Distance (in): | 2.375 | Reducer: | Worm - Right Angle |
| Series: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Assembly: | YF-2 | Ratio Range: | 60:1 |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Input Bore (C Face): | 1.125 | Series Code: | OE |
| Output Shaft Assembly Code: | 2 | Output RPM: | 29.2 |
| Input Style: | C-Face Quill | Motor Frame Size: | 180TC |
| Input HP @ 1750 RPM: | 0.674 | Housing Material: | Cast Iron |
| Bore Code: | 18 | Output Shaft Direction: | 2 |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1007 in/lbs |

