How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | AA: | 8.88 |
| I: | 3.77 in | LQ1: | 5.06 in |
| BD: | 9 | T: | 1.125 |
| AB: | 4.07 | AE2: | 0.56 |
| BF: | 0.53 | Center Distance (in): | 2.375 in |
| H: | 0.53 in | LL: | 2.12 in |
| D: | 2.69 | AK: | 8.5 |
| P: | 1.88 in | G: | 1.94 |
| V: | 1.94 in | AG: | 4.65 |
| AJ: | 7.25 | AF: | 0.19 |
Technical Specifications
| Output RPM: | 233 | Shaft Seal Material: | Viton |
| Input Bore (C Face): | 1.125 | Input Keyway (C Face): | 1/4 X 1/8 |
| Ratio Range: | 7.5:1 | Input RPM: | 1,750 |
| Housing Material: | Cast Iron | Service Factor: | 1 |
| Series: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| No. of Gear Reductions: | Single | Motor Frame Size: | 180TC |
| Ratio: | 7.5:1 | Output Key: | 1/4 X 3.00 |
| Output Shaft Direction: | 2 | Output Diameter (in): | 1.125 in |
| Model Code: | 23YF | Series Code: | OE |
| Gear Type: | Worm | Product Line: | OE Series - Worm Gear Reducers |
| Input HP @ 1750 RPM: | 3.47 | Output Shaft Assembly Code: | 2 |
| Reducer: | Worm - Right Angle | Center Distance (in): | 2.375 |
| Assembly: | YF-2 | Input Style: | C-Face Quill |
| Bore Code: | 18 | Product Type: | Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 863 in/lbs |

