How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 1.94 in | AJ: | 7.25 |
| Center Distance (in): | 2.375 in | H: | 0.53 in |
| G: | 1.94 | AF: | 0.19 |
| LQ1: | 5.06 in | BF: | 0.53 |
| T: | 1.125 | I: | 3.77 in |
| BD: | 9 | LL: | 2.12 in |
| BE1: | 0.5 in | AB: | 4.07 |
| AE2: | 0.56 | P: | 1.88 in |
| AA: | 8.88 | D: | 2.69 |
| AK: | 8.5 | AG: | 4.65 |
Technical Specifications
| Input Style: | C-Face Quill | Output Shaft Direction: | 2 |
| Output Shaft Assembly Code: | 2 | Center Distance (in): | 2.375 |
| Output Key: | 1/4 X 3.00 | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| Input Keyway (C Face): | 1/4 X 1/8 | Service Factor: | 1 |
| Assembly: | YF-2 | Product Line: | OE Series - Worm Gear Reducers |
| Input Bore (C Face): | 1.125 | Output Shaft: | Hollow Bore |
| Output Diameter (in): | 1.125 in | Ratio Range: | 7.5:1 |
| Output RPM: | 233 | No. of Gear Reductions: | Single |
| Motor Frame Size: | 180TC | Series Code: | OE |
| Model Code: | 23YF | Series: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | Housing Material: | Cast Iron |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 3.47 |
| Bore Code: | 18 | Ratio: | 7.5:1 |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 863 in/lbs |

