How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | G: | 1.94 |
| LQ1: | 5.06 in | BD: | 9 |
| V: | 1.94 in | AK: | 8.5 |
| AG: | 4.65 | BF: | 0.53 |
| D: | 2.69 | Center Distance (in): | 2.375 in |
| P: | 1.88 in | I: | 3.77 in |
| AJ: | 7.25 | LL: | 2.12 in |
| AE2: | 0.56 | AF: | 0.19 |
| AB: | 4.07 | T: | 1.125 |
| H: | 0.53 in | AA: | 8.88 |
Technical Specifications
| Input HP @ 1750 RPM: | 0.455 | Series Code: | OE |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Bore Code: | 18 | Output RPM: | 21.9 |
| Product Type: | Right Angle | Output Shaft: | Hollow Bore |
| Output Shaft Direction: | 2 | Center Distance (in): | 2.375 |
| Series: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Ratio: | 80:1 | Reducer: | Worm - Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | Input Bore (C Face): | 1.125 |
| Model Code: | 23YF | Assembly: | YF-2 |
| Input Style: | C-Face Quill | Input Keyway (C Face): | 1/4 X 1/8 |
| Output Diameter (in): | 1.125 in | Motor Frame Size: | 180TC |
| Ratio Range: | 80:1 | Output Shaft Assembly Code: | 2 |
| Output Key: | 1/4 X 3.00 | Gear Type: | Worm |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 830 in/lbs |

