How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 4.65 | BD: | 9 |
| Center Distance (in): | 2.375 in | P: | 1.88 in |
| T: | 1.125 | D: | 2.69 |
| AK: | 8.5 | BF: | 0.53 |
| I: | 3.77 in | LQ1: | 5.06 in |
| V: | 1.94 in | G: | 1.94 |
| AF: | 0.19 | LL: | 2.12 in |
| AB: | 4.07 | AJ: | 7.25 |
| AE2: | 0.56 | AA: | 8.88 |
| BE1: | 0.5 in | H: | 0.53 in |
Technical Specifications
| Input Bore (C Face): | 1.125 | Output Shaft: | Hollow Bore |
| Series: | OE Series - Worm Gear Reducers | Input Keyway (C Face): | 1/4 X 1/8 |
| Series Code: | OE | Output Shaft Direction: | 2 |
| Service Factor: | 1 | Output RPM: | 21.9 |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 1.125 in | Bore Code: | 18 |
| Housing Material: | Cast Iron | Product Line: | OE Series - Worm Gear Reducers |
| Input HP @ 1750 RPM: | 0.455 | Model Code: | 23YF |
| Assembly: | YF-2 | Output Key: | 1/4 X 3.00 |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | 2 |
| Shaft Seal Material: | Viton | Ratio: | 80:1 |
| Center Distance (in): | 2.375 | Input RPM: | 1,750 |
| Product Type: | Right Angle | Motor Frame Size: | 180TC |
| Input Style: | C-Face Quill | Ratio Range: | 80:1 |
| Output Torque Rating (in-lb): | 830 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

