How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 2.69 | AG: | 4.65 |
| V: | 1.94 in | BF: | 0.41 |
| I: | 3.77 in | H: | 0.53 in |
| P: | 1.88 in | AA: | 8.88 |
| LQ: | 4.63 in | AE2: | 0.56 |
| AF: | 0.19 | G: | 1.94 |
| T: | 1.125 | AJ: | 5.88 |
| BD: | 5.88 | AK: | 4.5 |
| AB: | 4.07 | BE: | 0.38 in |
| LL: | 2.12 in | Center Distance (in): | 2.375 in |
Technical Specifications
| Output Shaft: | Hollow Bore | Output Shaft Direction: | 2 |
| Motor Frame Size: | 56C | Ratio: | 10:1 |
| Output Key: | 1/4 X 3.00 | Input Bore (C Face): | 0.625 |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | 2 |
| Output RPM: | 175 | Input RPM: | 1,750 |
| Product Line: | OE Series - Worm Gear Reducers | Series Code: | OE |
| Input Keyway (C Face): | 3/16 X 3/32 | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Reducer: | Worm - Right Angle |
| Model Code: | 23YF | Input HP @ 1750 RPM: | 3.08 |
| Bore Code: | 18 | Housing Material: | Cast Iron |
| Center Distance (in): | 2.375 | Assembly: | YF-2 |
| Ratio Range: | 10:1 | Product Type: | Right Angle |
| Output Diameter (in): | 1.125 in | Series: | OE Series - Worm Gear Reducers |
| Input Style: | C-Face Quill | Service Factor: | 1 |
| Output Torque Rating (in-lb): | 1011 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

