Grove Gear 23YF-2-1.125-56C-10-L3
Part #:23YF-2-1.125-56C-10-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | T: | 1.125 |
| H: | 0.53 in | BD: | 5.88 |
| AJ: | 5.88 | D: | 2.69 |
| BE: | 0.38 in | G: | 1.94 |
| AA: | 8.88 | AF: | 0.19 |
| AG: | 4.65 | P: | 1.88 in |
| I: | 3.77 in | BF: | 0.41 |
| V: | 1.94 in | AE2: | 0.56 |
| Center Distance (in): | 2.375 in | LQ: | 4.63 in |
| AB: | 4.07 | LL: | 2.12 in |
Technical Specifications
| Reducer: | Worm - Right Angle | Output Shaft Direction: | 2 |
| Input RPM: | 1,750 | Center Distance (in): | 2.375 |
| Output Shaft Assembly Code: | 2 | No. of Gear Reductions: | Single |
| Product Line: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Motor Frame Size: | 56C | Output Diameter (in): | 1.125 in |
| Ratio Range: | 10:1 | Housing Material: | Cast Iron |
| Assembly: | YF-2 | Ratio: | 10:1 |
| Bore Code: | 18 | Series: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Input HP @ 1750 RPM: | 3.08 |
| Input Keyway (C Face): | 3/16 X 3/32 | Output Key: | 1/4 X 3.00 |
| Input Bore (C Face): | 0.625 | Product Type: | Right Angle |
| Service Factor: | 1 | Model Code: | 23YF |
| Gear Type: | Worm | Output Shaft: | Hollow Bore |
| Input Style: | C-Face Quill | Output RPM: | 175 |
| Output Torque Rating (in-lb): | 1011 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

