Grove Gear 23YF-2-1.125-56C-10-L4
Part #:23YF-2-1.125-56C-10-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | LL: | 2.12 in |
| H: | 0.53 in | AG: | 4.65 |
| V: | 1.94 in | G: | 1.94 |
| AA: | 8.88 | AB: | 4.07 |
| BD: | 5.88 | T: | 1.125 |
| AF: | 0.19 | AJ: | 5.88 |
| I: | 3.77 in | D: | 2.69 |
| BF: | 0.41 | Center Distance (in): | 2.375 in |
| LQ: | 4.63 in | AE2: | 0.56 |
| AK: | 4.5 | P: | 1.88 in |
Technical Specifications
| Output Shaft Assembly Code: | 2 | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Center Distance (in): | 2.375 | Bore Code: | 18 |
| Input HP @ 1750 RPM: | 3.08 | Ratio: | 10:1 |
| Model Code: | 23YF | Housing Material: | Cast Iron |
| Gear Type: | Worm | Series Code: | OE |
| Output Diameter (in): | 1.125 in | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Input RPM: | 1,750 |
| Assembly: | YF-2 | Output RPM: | 175 |
| Series: | OE Series - Worm Gear Reducers | Motor Frame Size: | 56C |
| Input Bore (C Face): | 0.625 | Output Key: | 1/4 X 3.00 |
| Ratio Range: | 10:1 | Output Shaft: | Hollow Bore |
| Output Shaft Direction: | 2 | Product Line: | OE Series - Worm Gear Reducers |
| Input Style: | C-Face Quill | Input Keyway (C Face): | 3/16 X 3/32 |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1011 in/lbs |

