Grove Gear 23YF-2-1.125-56C-10-L9
Part #:23YF-2-1.125-56C-10-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | LL: | 2.12 in |
| Center Distance (in): | 2.375 in | AA: | 8.88 |
| AF: | 0.19 | P: | 1.88 in |
| AG: | 4.65 | G: | 1.94 |
| D: | 2.69 | BE: | 0.38 in |
| BD: | 5.88 | I: | 3.77 in |
| BF: | 0.41 | LQ: | 4.63 in |
| T: | 1.125 | V: | 1.94 in |
| AB: | 4.07 | AE2: | 0.56 |
| AK: | 4.5 | AJ: | 5.88 |
Technical Specifications
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 3.08 |
| Input Bore (C Face): | 0.625 | Output RPM: | 175 |
| Service Factor: | 1 | Ratio: | 10:1 |
| Model Code: | 23YF | Center Distance (in): | 2.375 |
| Series: | OE Series - Worm Gear Reducers | Output Diameter (in): | 1.125 in |
| Input Style: | C-Face Quill | Ratio Range: | 10:1 |
| Output Shaft Assembly Code: | 2 | Assembly: | YF-2 |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Bore Code: | 18 | Input Keyway (C Face): | 3/16 X 3/32 |
| Series Code: | OE | Product Line: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Motor Frame Size: | 56C |
| Gear Type: | Worm | Output Key: | 1/4 X 3.00 |
| Input RPM: | 1,750 | Output Shaft Direction: | 2 |
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1011 in/lbs |

