How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.56 | I: | 3.77 in |
| AK: | 4.5 | AA: | 8.88 |
| P: | 1.88 in | BE: | 0.38 in |
| LL: | 2.12 in | AF: | 0.19 |
| T: | 1.125 | AB: | 4.07 |
| V: | 1.94 in | BD: | 5.88 |
| AJ: | 5.88 | G: | 1.94 |
| LQ: | 4.63 in | Center Distance (in): | 2.375 in |
| H: | 0.53 in | BF: | 0.41 |
| D: | 2.69 | AG: | 4.65 |
Technical Specifications
| Shaft Seal Material: | Viton | Reducer: | Worm - Right Angle |
| Series: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 2 |
| Input Style: | C-Face Quill | Ratio Range: | 100:1 to 250:1 |
| Input Bore (C Face): | 0.625 | Motor Frame Size: | 56C |
| Output Key: | 1/4 X 3.00 | Product Type: | Right Angle |
| Center Distance (in): | 2.375 | Output Shaft Direction: | 2 |
| Input HP @ 1750 RPM: | 0.307 | Series Code: | OE |
| Input RPM: | 1,750 | Output Diameter (in): | 1.125 in |
| No. of Gear Reductions: | Single | Output RPM: | 17.5 |
| Input Keyway (C Face): | 3/16 X 3/32 | Housing Material: | Cast Iron |
| Ratio: | 100:1 | Assembly: | YF-2 |
| Model Code: | 23YF | Gear Type: | Worm |
| Bore Code: | 18 | Service Factor: | 1 |
| Output Shaft: | Hollow Bore | Product Line: | OE Series - Worm Gear Reducers |
| Output Torque Rating (in-lb): | 648 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

