Grove Gear 23YF-2-1.125-56C-100-L9
Part #:23YF-2-1.125-56C-100-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 1.88 in | H: | 0.53 in |
| AG: | 4.65 | G: | 1.94 |
| AE2: | 0.56 | Center Distance (in): | 2.375 in |
| BF: | 0.41 | LL: | 2.12 in |
| AB: | 4.07 | V: | 1.94 in |
| AJ: | 5.88 | BD: | 5.88 |
| AA: | 8.88 | D: | 2.69 |
| LQ: | 4.63 in | AK: | 4.5 |
| T: | 1.125 | AF: | 0.19 |
| BE: | 0.38 in | I: | 3.77 in |
Technical Specifications
| Output Key: | 1/4 X 3.00 | No. of Gear Reductions: | Single |
| Center Distance (in): | 2.375 | Input RPM: | 1,750 |
| Output Shaft Direction: | 2 | Ratio Range: | 100:1 to 250:1 |
| Product Type: | Right Angle | Model Code: | 23YF |
| Gear Type: | Worm | Series: | OE Series - Worm Gear Reducers |
| Output RPM: | 17.5 | Input Keyway (C Face): | 3/16 X 3/32 |
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Bore Code: | 18 | Product Line: | OE Series - Worm Gear Reducers |
| Assembly: | YF-2 | Output Shaft Assembly Code: | 2 |
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 0.307 |
| Output Shaft: | Hollow Bore | Ratio: | 100:1 |
| Series Code: | OE | Input Style: | C-Face Quill |
| Motor Frame Size: | 56C | Service Factor: | 1 |
| Input Bore (C Face): | 0.625 | Output Diameter (in): | 1.125 in |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 648 in/lbs |

