How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 1.94 | V: | 1.94 in |
| BE: | 0.38 in | AG: | 4.65 |
| Center Distance (in): | 2.375 in | BD: | 5.88 |
| LL: | 2.12 in | AB: | 4.07 |
| T: | 1.125 | D: | 2.69 |
| AJ: | 5.88 | AE2: | 0.56 |
| AA: | 8.88 | BF: | 0.41 |
| AF: | 0.19 | H: | 0.53 in |
| LQ: | 4.63 in | AK: | 4.5 |
| I: | 3.77 in | P: | 1.88 in |
Technical Specifications
| Input Keyway (C Face): | 3/16 X 3/32 | Model Code: | 23YF |
| Assembly: | YF-2 | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Center Distance (in): | 2.375 |
| Series: | OE Series - Worm Gear Reducers | Output Diameter (in): | 1.125 in |
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Input Bore (C Face): | 0.625 | Output Shaft Direction: | 2 |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Input Style: | C-Face Quill | Ratio Range: | 15:1 |
| Input HP @ 1750 RPM: | 2.3 | Output Key: | 1/4 X 3.00 |
| Bore Code: | 18 | Output RPM: | 117 |
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | 2 |
| Motor Frame Size: | 56C | Ratio: | 15:1 |
| Gear Type: | Worm | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Series Code: | OE |
| Output Torque Rating (in-lb): | 1095 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

