How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | AE2: | 0.56 |
| BD: | 5.88 | D: | 2.69 |
| AB: | 4.07 | T: | 1.125 |
| AK: | 4.5 | H: | 0.53 in |
| G: | 1.94 | LL: | 2.12 in |
| I: | 3.77 in | AF: | 0.19 |
| Center Distance (in): | 2.375 in | P: | 1.88 in |
| V: | 1.94 in | AG: | 4.65 |
| BE: | 0.38 in | AA: | 8.88 |
| BF: | 0.41 | LQ: | 4.63 in |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Bore Code: | 18 | Input Style: | C-Face Quill |
| Output Shaft Assembly Code: | 2 | Ratio: | 20:1 |
| Assembly: | YF-2 | Output Shaft: | Hollow Bore |
| Center Distance (in): | 2.375 | Model Code: | 23YF |
| Series: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| Motor Frame Size: | 56C | Output Diameter (in): | 1.125 in |
| Input HP @ 1750 RPM: | 1.83 | Shaft Seal Material: | Viton |
| Input Keyway (C Face): | 3/16 X 3/32 | Output Key: | 1/4 X 3.00 |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Output Shaft Direction: | 2 | Input Bore (C Face): | 0.625 |
| Series Code: | OE | Output RPM: | 87.5 |
| Housing Material: | Cast Iron | Ratio Range: | 20:1 |
| Output Torque Rating (in-lb): | 1121 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

