How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 2.12 in | D: | 2.69 |
| P: | 1.88 in | G: | 1.94 |
| AG: | 4.65 | AF: | 0.19 |
| V: | 1.94 in | AK: | 4.5 |
| Center Distance (in): | 2.375 in | BE: | 0.38 in |
| I: | 3.77 in | BD: | 5.88 |
| AA: | 8.88 | AJ: | 5.88 |
| LQ: | 4.63 in | AE2: | 0.56 |
| BF: | 0.41 | H: | 0.53 in |
| AB: | 4.07 | T: | 1.125 |
Technical Specifications
| Model Code: | 23YF | Input Keyway (C Face): | 3/16 X 3/32 |
| Shaft Seal Material: | Viton | Output Shaft Direction: | 2 |
| Input Style: | C-Face Quill | Output Diameter (in): | 1.125 in |
| Gear Type: | Worm | Motor Frame Size: | 56C |
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| Reducer: | Worm - Right Angle | Ratio: | 20:1 |
| Series Code: | OE | Input HP @ 1750 RPM: | 1.83 |
| Input Bore (C Face): | 0.625 | No. of Gear Reductions: | Single |
| Center Distance (in): | 2.375 | Output Shaft: | Hollow Bore |
| Output RPM: | 87.5 | Output Shaft Assembly Code: | 2 |
| Product Type: | Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Output Key: | 1/4 X 3.00 | Bore Code: | 18 |
| Assembly: | YF-2 | Series: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | Ratio Range: | 20:1 |
| Output Torque Rating (in-lb): | 1121 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

