How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 4.07 | LL: | 2.12 in |
| D: | 2.69 | AF: | 0.19 |
| P: | 1.88 in | BE: | 0.38 in |
| V: | 1.94 in | LQ: | 4.63 in |
| BF: | 0.41 | AJ: | 5.88 |
| T: | 1.125 | I: | 3.77 in |
| H: | 0.53 in | AA: | 8.88 |
| AG: | 4.65 | G: | 1.94 |
| AK: | 4.5 | BD: | 5.88 |
| Center Distance (in): | 2.375 in | AE2: | 0.56 |
Technical Specifications
| Product Type: | Right Angle | Motor Frame Size: | 56C |
| Output RPM: | 87.5 | Model Code: | 23YF |
| Service Factor: | 1 | Output Shaft Direction: | 2 |
| Housing Material: | Cast Iron | Input Keyway (C Face): | 3/16 X 3/32 |
| Product Line: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Input Style: | C-Face Quill | Output Diameter (in): | 1.125 in |
| Ratio Range: | 20:1 | Center Distance (in): | 2.375 |
| Ratio: | 20:1 | Output Shaft Assembly Code: | 2 |
| Gear Type: | Worm | Series: | OE Series - Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Bore Code: | 18 |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Series Code: | OE | Output Key: | 1/4 X 3.00 |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 1.83 |
| Assembly: | YF-2 | Input Bore (C Face): | 0.625 |
| Output Torque Rating (in-lb): | 1121 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

