How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | AG: | 4.65 |
| LL: | 2.12 in | BD: | 5.88 |
| H: | 0.53 in | G: | 1.94 |
| D: | 2.69 | BE: | 0.38 in |
| BF: | 0.41 | AF: | 0.19 |
| Center Distance (in): | 2.375 in | T: | 1.125 |
| AB: | 4.07 | I: | 3.77 in |
| P: | 1.88 in | V: | 1.94 in |
| AE2: | 0.56 | LQ: | 4.63 in |
| AA: | 8.88 | AJ: | 5.88 |
Technical Specifications
| Output Key: | 1/4 X 3.00 | Series Code: | OE |
| Input RPM: | 1,750 | Ratio: | 20:1 |
| Ratio Range: | 20:1 | Input Bore (C Face): | 0.625 |
| Input Style: | C-Face Quill | Shaft Seal Material: | Viton |
| Product Line: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Bore Code: | 18 |
| Model Code: | 23YF | Output Shaft Direction: | 2 |
| Housing Material: | Cast Iron | Motor Frame Size: | 56C |
| Series: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Output Shaft: | Hollow Bore | Input Keyway (C Face): | 3/16 X 3/32 |
| Service Factor: | 1 | Assembly: | YF-2 |
| Output Shaft Assembly Code: | 2 | Input HP @ 1750 RPM: | 1.83 |
| Center Distance (in): | 2.375 | Output RPM: | 87.5 |
| Output Diameter (in): | 1.125 in | Reducer: | Worm - Right Angle |
| Output Torque Rating (in-lb): | 1121 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

