How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 4.07 | I: | 3.77 in |
| D: | 2.69 | V: | 1.94 in |
| AK: | 4.5 | AE2: | 0.56 |
| BF: | 0.41 | AF: | 0.19 |
| AJ: | 5.88 | G: | 1.94 |
| AG: | 4.65 | T: | 1.125 |
| LL: | 2.12 in | P: | 1.88 in |
| BD: | 5.88 | Center Distance (in): | 2.375 in |
| AA: | 8.88 | H: | 0.53 in |
| BE: | 0.38 in | LQ: | 4.63 in |
Technical Specifications
| Input Bore (C Face): | 0.625 | Output Shaft Direction: | 2 |
| Output RPM: | 70 | Bore Code: | 18 |
| Shaft Seal Material: | Viton | Series: | OE Series - Worm Gear Reducers |
| Input HP @ 1750 RPM: | 1.51 | Output Diameter (in): | 1.125 in |
| Center Distance (in): | 2.375 | Housing Material: | Cast Iron |
| Ratio Range: | 25:1 | Service Factor: | 1 |
| Input Keyway (C Face): | 3/16 X 3/32 | Assembly: | YF-2 |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 2 |
| Output Key: | 1/4 X 3.00 | Model Code: | 23YF |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Output Shaft: | Hollow Bore | Ratio: | 25:1 |
| Series Code: | OE | Motor Frame Size: | 56C |
| Product Type: | Right Angle | Input Style: | C-Face Quill |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Output Torque Rating (in-lb): | 1124 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

