How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 2.69 | AF: | 0.19 |
| AJ: | 5.88 | LL: | 2.12 in |
| T: | 1.125 | LQ: | 4.63 in |
| AE2: | 0.56 | P: | 1.88 in |
| H: | 0.53 in | BF: | 0.41 |
| AB: | 4.07 | AK: | 4.5 |
| AA: | 8.88 | V: | 1.94 in |
| Center Distance (in): | 2.375 in | AG: | 4.65 |
| I: | 3.77 in | BE: | 0.38 in |
| G: | 1.94 | BD: | 5.88 |
Technical Specifications
| Input RPM: | 1,750 | Model Code: | 23YF |
| Bore Code: | 18 | Reducer: | Worm - Right Angle |
| Ratio Range: | 25:1 | Ratio: | 25:1 |
| Input Bore (C Face): | 0.625 | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Output Diameter (in): | 1.125 in |
| Output Shaft Assembly Code: | 2 | Input Style: | C-Face Quill |
| Output Key: | 1/4 X 3.00 | Output Shaft Direction: | 2 |
| Output Shaft: | Hollow Bore | Output RPM: | 70 |
| Product Line: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Series Code: | OE | Input HP @ 1750 RPM: | 1.51 |
| Center Distance (in): | 2.375 | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Service Factor: | 1 |
| Assembly: | YF-2 | Series: | OE Series - Worm Gear Reducers |
| Input Keyway (C Face): | 3/16 X 3/32 | Motor Frame Size: | 56C |
| Output Torque Rating (in-lb): | 1124 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

