How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | AA: | 8.88 |
| AG: | 4.65 | G: | 1.94 |
| D: | 2.69 | P: | 1.88 in |
| T: | 1.125 | H: | 0.53 in |
| BF: | 0.41 | BE: | 0.38 in |
| V: | 1.94 in | AE2: | 0.56 |
| AB: | 4.07 | LL: | 2.12 in |
| I: | 3.77 in | LQ: | 4.63 in |
| Center Distance (in): | 2.375 in | AJ: | 5.88 |
| AF: | 0.19 | BD: | 5.88 |
Technical Specifications
| Ratio Range: | 25:1 | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Diameter (in): | 1.125 in | No. of Gear Reductions: | Single |
| Center Distance (in): | 2.375 | Input HP @ 1750 RPM: | 1.51 |
| Series: | OE Series - Worm Gear Reducers | Model Code: | 23YF |
| Output Shaft Direction: | 2 | Output RPM: | 70 |
| Reducer: | Worm - Right Angle | Motor Frame Size: | 56C |
| Output Shaft: | Hollow Bore | Assembly: | YF-2 |
| Service Factor: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Output Key: | 1/4 X 3.00 |
| Input Bore (C Face): | 0.625 | Product Type: | Right Angle |
| Input Style: | C-Face Quill | Bore Code: | 18 |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Output Shaft Assembly Code: | 2 | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | Ratio: | 25:1 |
| Output Torque Rating (in-lb): | 1124 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

