How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 2.375 in | AK: | 4.5 |
| AA: | 8.88 | AE2: | 0.56 |
| H: | 0.53 in | I: | 3.77 in |
| P: | 1.88 in | D: | 2.69 |
| G: | 1.94 | BD: | 5.88 |
| T: | 1.125 | AB: | 4.07 |
| AF: | 0.19 | V: | 1.94 in |
| AG: | 4.65 | AJ: | 5.88 |
| BE: | 0.38 in | LL: | 2.12 in |
| LQ: | 4.63 in | BF: | 0.41 |
Technical Specifications
| No. of Gear Reductions: | Single | Bore Code: | 18 |
| Assembly: | YF-2 | Input Bore (C Face): | 0.625 |
| Model Code: | 23YF | Service Factor: | 1 |
| Product Line: | OE Series - Worm Gear Reducers | Ratio Range: | 30:1 |
| Motor Frame Size: | 56C | Ratio: | 30:1 |
| Housing Material: | Cast Iron | Input Keyway (C Face): | 3/16 X 3/32 |
| Shaft Seal Material: | Viton | Output Diameter (in): | 1.125 in |
| Series Code: | OE | Input HP @ 1750 RPM: | 1.32 |
| Input Style: | C-Face Quill | Output RPM: | 58.3 |
| Output Shaft: | Hollow Bore | Reducer: | Worm - Right Angle |
| Output Key: | 1/4 X 3.00 | Output Shaft Direction: | 2 |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Output Shaft Assembly Code: | 2 | Series: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 2.375 | Gear Type: | Worm |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1133 in/lbs |

