How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 1.94 in | BF: | 0.41 |
| AG: | 4.65 | P: | 1.88 in |
| LQ: | 4.63 in | AA: | 8.88 |
| BD: | 5.88 | AF: | 0.19 |
| AB: | 4.07 | AJ: | 5.88 |
| AE2: | 0.56 | H: | 0.53 in |
| AK: | 4.5 | D: | 2.69 |
| BE: | 0.38 in | T: | 1.125 |
| I: | 3.77 in | G: | 1.94 |
| LL: | 2.12 in | Center Distance (in): | 2.375 in |
Technical Specifications
| Shaft Seal Material: | Viton | Series: | OE Series - Worm Gear Reducers |
| Input Style: | C-Face Quill | Ratio: | 40:1 |
| Series Code: | OE | Model Code: | 23YF |
| Product Line: | OE Series - Worm Gear Reducers | Motor Frame Size: | 56C |
| Input Bore (C Face): | 0.625 | Service Factor: | 1 |
| Output Shaft Assembly Code: | 2 | Reducer: | Worm - Right Angle |
| Assembly: | YF-2 | Product Type: | Right Angle |
| Gear Type: | Worm | Output RPM: | 43.8 |
| Input Keyway (C Face): | 3/16 X 3/32 | Housing Material: | Cast Iron |
| Ratio Range: | 40:1 | Output Key: | 1/4 X 3.00 |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 1.04 | Center Distance (in): | 2.375 |
| Output Diameter (in): | 1.125 in | Output Shaft: | Hollow Bore |
| Output Shaft Direction: | 2 | Bore Code: | 18 |
| Output Torque Rating (in-lb): | 1121 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

