How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.19 | G: | 1.94 |
| T: | 1.125 | H: | 0.53 in |
| AK: | 4.5 | AA: | 8.88 |
| AE2: | 0.56 | BE: | 0.38 in |
| BF: | 0.41 | I: | 3.77 in |
| AB: | 4.07 | P: | 1.88 in |
| Center Distance (in): | 2.375 in | LL: | 2.12 in |
| LQ: | 4.63 in | V: | 1.94 in |
| AG: | 4.65 | BD: | 5.88 |
| D: | 2.69 | AJ: | 5.88 |
Technical Specifications
| Motor Frame Size: | 56C | Output Diameter (in): | 1.125 in |
| Ratio: | 5:1 | Bore Code: | 18 |
| Input HP @ 1750 RPM: | 3.89 | Housing Material: | Cast Iron |
| Output RPM: | 350 | Output Shaft Direction: | 2 |
| Ratio Range: | 5:1 | Shaft Seal Material: | Viton |
| Input Bore (C Face): | 0.625 | Output Shaft Assembly Code: | 2 |
| Product Type: | Right Angle | Series Code: | OE |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Output Key: | 1/4 X 3.00 | Input Keyway (C Face): | 3/16 X 3/32 |
| No. of Gear Reductions: | Single | Input Style: | C-Face Quill |
| Service Factor: | 1 | Series: | OE Series - Worm Gear Reducers |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Model Code: | 23YF | Center Distance (in): | 2.375 |
| Assembly: | YF-2 | Input RPM: | 1,750 |
| Output Torque Rating (in-lb): | 653 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

