How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | BE: | 0.38 in |
| AG: | 4.65 | I: | 3.77 in |
| D: | 2.69 | P: | 1.88 in |
| G: | 1.94 | AJ: | 5.88 |
| Center Distance (in): | 2.375 in | BF: | 0.41 |
| BD: | 5.88 | AB: | 4.07 |
| LQ: | 4.63 in | AK: | 4.5 |
| V: | 1.94 in | AF: | 0.19 |
| T: | 1.125 | LL: | 2.12 in |
| AA: | 8.88 | AE2: | 0.56 |
Technical Specifications
| Input Keyway (C Face): | 3/16 X 3/32 | Product Line: | OE Series - Worm Gear Reducers |
| Shaft Seal Material: | Viton | Input Style: | C-Face Quill |
| Output Diameter (in): | 1.125 in | Center Distance (in): | 2.375 |
| Output Key: | 1/4 X 3.00 | Motor Frame Size: | 56C |
| Output Shaft: | Hollow Bore | Reducer: | Worm - Right Angle |
| Ratio Range: | 5:1 | Output Shaft Direction: | 2 |
| Bore Code: | 18 | Model Code: | 23YF |
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 3.89 | Input Bore (C Face): | 0.625 |
| Output Shaft Assembly Code: | 2 | Series: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | Ratio: | 5:1 |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Output RPM: | 350 |
| Assembly: | YF-2 | Series Code: | OE |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 653 in/lbs |

