How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 1.94 in | AK: | 4.5 |
| T: | 1.125 | BE: | 0.38 in |
| D: | 2.69 | LL: | 2.12 in |
| BF: | 0.41 | G: | 1.94 |
| H: | 0.53 in | P: | 1.88 in |
| AB: | 4.07 | AJ: | 5.88 |
| LQ: | 4.63 in | AA: | 8.88 |
| AG: | 4.65 | BD: | 5.88 |
| I: | 3.77 in | AF: | 0.19 |
| Center Distance (in): | 2.375 in | AE2: | 0.56 |
Technical Specifications
| Input HP @ 1750 RPM: | 0.847 | Motor Frame Size: | 56C |
| Output Key: | 1/4 X 3.00 | Bore Code: | 18 |
| Output Shaft: | Hollow Bore | Gear Type: | Worm |
| Output Shaft Assembly Code: | 2 | Ratio Range: | 50:1 |
| Service Factor: | 1 | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Series: | OE Series - Worm Gear Reducers |
| Input RPM: | 1,750 | Input Keyway (C Face): | 3/16 X 3/32 |
| Shaft Seal Material: | Viton | Assembly: | YF-2 |
| Product Line: | OE Series - Worm Gear Reducers | Model Code: | 23YF |
| Input Style: | C-Face Quill | Ratio: | 50:1 |
| Input Bore (C Face): | 0.625 | Center Distance (in): | 2.375 |
| Output Diameter (in): | 1.125 in | Output RPM: | 35 |
| Output Shaft Direction: | 2 | Series Code: | OE |
| Housing Material: | Cast Iron | Reducer: | Worm - Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1084 in/lbs |

