How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 4.07 | LL: | 2.12 in |
| AG: | 4.65 | AA: | 8.88 |
| BD: | 5.88 | AJ: | 5.88 |
| LQ: | 4.63 in | AE2: | 0.56 |
| T: | 1.125 | D: | 2.69 |
| H: | 0.53 in | AK: | 4.5 |
| G: | 1.94 | I: | 3.77 in |
| BF: | 0.41 | Center Distance (in): | 2.375 in |
| P: | 1.88 in | AF: | 0.19 |
| V: | 1.94 in | BE: | 0.38 in |
Technical Specifications
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Output RPM: | 35 | Output Diameter (in): | 1.125 in |
| Model Code: | 23YF | Center Distance (in): | 2.375 |
| Service Factor: | 1 | Output Shaft Direction: | 2 |
| Housing Material: | Cast Iron | Bore Code: | 18 |
| Motor Frame Size: | 56C | Shaft Seal Material: | Viton |
| Reducer: | Worm - Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft Assembly Code: | 2 | Input Keyway (C Face): | 3/16 X 3/32 |
| Product Type: | Right Angle | Output Key: | 1/4 X 3.00 |
| Series: | OE Series - Worm Gear Reducers | Series Code: | OE |
| Ratio: | 50:1 | Input Bore (C Face): | 0.625 |
| Assembly: | YF-2 | Input Style: | C-Face Quill |
| Input RPM: | 1,750 | Ratio Range: | 50:1 |
| Input HP @ 1750 RPM: | 0.847 | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1084 in/lbs |

