How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | G: | 1.94 |
| Center Distance (in): | 2.375 in | AB: | 4.07 |
| AJ: | 5.88 | BF: | 0.41 |
| AE2: | 0.56 | LQ: | 4.63 in |
| AG: | 4.65 | H: | 0.53 in |
| P: | 1.88 in | AA: | 8.88 |
| T: | 1.125 | BD: | 5.88 |
| V: | 1.94 in | AF: | 0.19 |
| LL: | 2.12 in | BE: | 0.38 in |
| I: | 3.77 in | D: | 2.69 |
Technical Specifications
| Input Bore (C Face): | 0.625 | Series Code: | OE |
| Output Key: | 1/4 X 3.00 | Output Shaft Assembly Code: | 2 |
| Series: | OE Series - Worm Gear Reducers | Ratio: | 50:1 |
| Product Line: | OE Series - Worm Gear Reducers | Ratio Range: | 50:1 |
| Output RPM: | 35 | Reducer: | Worm - Right Angle |
| Bore Code: | 18 | Output Diameter (in): | 1.125 in |
| Product Type: | Right Angle | Output Shaft: | Hollow Bore |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Center Distance (in): | 2.375 | No. of Gear Reductions: | Single |
| Input Style: | C-Face Quill | Output Shaft Direction: | 2 |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 0.847 |
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| Input Keyway (C Face): | 3/16 X 3/32 | Assembly: | YF-2 |
| Motor Frame Size: | 56C | Model Code: | 23YF |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1084 in/lbs |

