How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 1.94 | AB: | 4.07 |
| AK: | 4.5 | Center Distance (in): | 2.375 in |
| P: | 1.88 in | LL: | 2.12 in |
| LQ: | 4.63 in | H: | 0.53 in |
| BD: | 5.88 | I: | 3.77 in |
| BE: | 0.38 in | BF: | 0.41 |
| AG: | 4.65 | AF: | 0.19 |
| D: | 2.69 | V: | 1.94 in |
| T: | 1.125 | AE2: | 0.56 |
| AJ: | 5.88 | AA: | 8.88 |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Series Code: | OE |
| Input HP @ 1750 RPM: | 3.47 | Product Type: | Right Angle |
| Output Shaft: | Hollow Bore | Output Key: | 1/4 X 3.00 |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Housing Material: | Cast Iron |
| Center Distance (in): | 2.375 | Input Keyway (C Face): | 3/16 X 3/32 |
| Assembly: | YF-2 | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Output RPM: | 233 |
| Input Bore (C Face): | 0.625 | Output Diameter (in): | 1.125 in |
| Model Code: | 23YF | Motor Frame Size: | 56C |
| Bore Code: | 18 | Ratio Range: | 7.5:1 |
| Ratio: | 7.5:1 | Series: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Input Style: | C-Face Quill |
| Output Shaft Assembly Code: | 2 | Output Shaft Direction: | 2 |
| Output Torque Rating (in-lb): | 863 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

