How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 8.88 | V: | 1.94 in |
| H: | 0.53 in | AB: | 4.07 |
| AF: | 0.19 | LL: | 2.12 in |
| G: | 1.94 | P: | 1.88 in |
| BD: | 5.88 | LQ: | 4.63 in |
| I: | 3.77 in | AE2: | 0.56 |
| AK: | 4.5 | AJ: | 5.88 |
| AG: | 4.65 | BF: | 0.41 |
| BE: | 0.38 in | D: | 2.69 |
| T: | 1.125 | Center Distance (in): | 2.375 in |
Technical Specifications
| Ratio Range: | 7.5:1 | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft Direction: | 2 | Model Code: | 23YF |
| Service Factor: | 1 | Output Shaft: | Hollow Bore |
| Output Shaft Assembly Code: | 2 | Series: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Bore Code: | 18 | Input Bore (C Face): | 0.625 |
| Center Distance (in): | 2.375 | Ratio: | 7.5:1 |
| Housing Material: | Cast Iron | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Output Key: | 1/4 X 3.00 |
| Input Style: | C-Face Quill | Output Diameter (in): | 1.125 in |
| Series Code: | OE | Assembly: | YF-2 |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Output RPM: | 233 | Motor Frame Size: | 56C |
| Input Keyway (C Face): | 3/16 X 3/32 | Input HP @ 1750 RPM: | 3.47 |
| Output Torque Rating (in-lb): | 863 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

