How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 4.07 | I: | 3.77 in |
| D: | 2.69 | AF: | 0.19 |
| AJ: | 5.88 | V: | 1.94 in |
| AK: | 4.5 | T: | 1.125 |
| H: | 0.53 in | BF: | 0.41 |
| LL: | 2.12 in | AA: | 8.88 |
| LQ: | 4.63 in | G: | 1.94 |
| BE: | 0.38 in | BD: | 5.88 |
| AG: | 4.65 | Center Distance (in): | 2.375 in |
| P: | 1.88 in | AE2: | 0.56 |
Technical Specifications
| Gear Type: | Worm | Input HP @ 1750 RPM: | 0.455 |
| Service Factor: | 1 | Ratio: | 80:1 |
| Ratio Range: | 80:1 | Input Style: | C-Face Quill |
| Housing Material: | Cast Iron | Center Distance (in): | 2.375 |
| Product Line: | OE Series - Worm Gear Reducers | Output Diameter (in): | 1.125 in |
| Input Keyway (C Face): | 3/16 X 3/32 | Output RPM: | 21.9 |
| Input Bore (C Face): | 0.625 | Output Shaft: | Hollow Bore |
| Motor Frame Size: | 56C | Output Shaft Assembly Code: | 2 |
| Reducer: | Worm - Right Angle | Series Code: | OE |
| Input RPM: | 1,750 | Model Code: | 23YF |
| Series: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 2 |
| Shaft Seal Material: | Viton | Assembly: | YF-2 |
| No. of Gear Reductions: | Single | Bore Code: | 18 |
| Product Type: | Right Angle | Output Key: | 1/4 X 3.00 |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 830 in/lbs |

