Grove Gear 23YF-2-1.125-56C-80-L1
Part #:23YF-2-1.125-56C-80-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.125 | LL: | 2.12 in |
| Center Distance (in): | 2.375 in | D: | 2.69 |
| H: | 0.53 in | AA: | 8.88 |
| BD: | 5.88 | BF: | 0.41 |
| AJ: | 5.88 | AG: | 4.65 |
| AK: | 4.5 | G: | 1.94 |
| P: | 1.88 in | AE2: | 0.56 |
| I: | 3.77 in | AB: | 4.07 |
| LQ: | 4.63 in | AF: | 0.19 |
| BE: | 0.38 in | V: | 1.94 in |
Technical Specifications
| Shaft Seal Material: | Viton | Ratio: | 80:1 |
| Output Key: | 1/4 X 3.00 | Bore Code: | 18 |
| Output RPM: | 21.9 | No. of Gear Reductions: | Single |
| Input Style: | C-Face Quill | Product Line: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 1.125 in | Service Factor: | 1 |
| Motor Frame Size: | 56C | Series: | OE Series - Worm Gear Reducers |
| Model Code: | 23YF | Output Shaft Assembly Code: | 2 |
| Assembly: | YF-2 | Output Shaft Direction: | 2 |
| Input Bore (C Face): | 0.625 | Product Type: | Right Angle |
| Series Code: | OE | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Shaft: | Hollow Bore | Gear Type: | Worm |
| Housing Material: | Cast Iron | Center Distance (in): | 2.375 |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 0.455 | Ratio Range: | 80:1 |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 830 in/lbs |

