Grove Gear 23YF-2-1.125-56C-80-L2
Part #:23YF-2-1.125-56C-80-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 2.12 in | AG: | 4.65 |
| T: | 1.125 | AJ: | 5.88 |
| H: | 0.53 in | D: | 2.69 |
| G: | 1.94 | AA: | 8.88 |
| AE2: | 0.56 | Center Distance (in): | 2.375 in |
| BD: | 5.88 | AB: | 4.07 |
| I: | 3.77 in | P: | 1.88 in |
| AK: | 4.5 | AF: | 0.19 |
| V: | 1.94 in | BE: | 0.38 in |
| LQ: | 4.63 in | BF: | 0.41 |
Technical Specifications
| Gear Type: | Worm | Output RPM: | 21.9 |
| Model Code: | 23YF | Motor Frame Size: | 56C |
| Input Style: | C-Face Quill | No. of Gear Reductions: | Single |
| Input Keyway (C Face): | 3/16 X 3/32 | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft Direction: | 2 | Ratio: | 80:1 |
| Output Key: | 1/4 X 3.00 | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | Ratio Range: | 80:1 |
| Output Diameter (in): | 1.125 in | Input HP @ 1750 RPM: | 0.455 |
| Bore Code: | 18 | Assembly: | YF-2 |
| Housing Material: | Cast Iron | Reducer: | Worm - Right Angle |
| Input Bore (C Face): | 0.625 | Center Distance (in): | 2.375 |
| Output Shaft Assembly Code: | 2 | Service Factor: | 1 |
| Series: | OE Series - Worm Gear Reducers | Series Code: | OE |
| Output Shaft: | Hollow Bore | Input RPM: | 1,750 |
| Output Torque Rating (in-lb): | 830 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

