How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ: | 4.63 in | Center Distance (in): | 2.375 in |
| LL: | 2.12 in | BE: | 0.38 in |
| BD: | 5.88 | I: | 3.77 in |
| BF: | 0.41 | T: | 1.188 |
| AK: | 4.5 | AG: | 4.65 |
| AB: | 4.07 | AE2: | 0.56 |
| AJ: | 5.88 | G: | 1.94 |
| H: | 0.53 in | AF: | 0.19 |
| V: | 1.94 in | AA: | 8.88 |
| D: | 2.69 | P: | 1.88 in |
Technical Specifications
| Bore Code: | 19 | Ratio: | 10:1 |
| Output RPM: | 175 | Product Line: | OE Series - Worm Gear Reducers |
| Motor Frame Size: | 140TC | Series Code: | OE |
| Output Shaft: | Hollow Bore | Input Keyway (C Face): | 3/16 X 3/32 |
| Input HP @ 1750 RPM: | 3.08 | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Output Key: | 1/4 X 3.00 | Gear Type: | Worm |
| Product Type: | Right Angle | Series: | OE Series - Worm Gear Reducers |
| Ratio Range: | 10:1 | Housing Material: | Cast Iron |
| Input Bore (C Face): | 0.875 | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | 2 | Output Shaft Direction: | 2 |
| Output Diameter (in): | 1.188 in | Center Distance (in): | 2.375 |
| Model Code: | 23YF | No. of Gear Reductions: | Single |
| Input Style: | C-Face Quill | Assembly: | YF-2 |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1011 in/lbs |

