How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 2.375 in | P: | 1.88 in |
| BF: | 0.41 | LL: | 2.12 in |
| AK: | 4.5 | H: | 0.53 in |
| AA: | 8.88 | AF: | 0.19 |
| G: | 1.94 | V: | 1.94 in |
| LQ: | 4.63 in | T: | 1.188 |
| BD: | 5.88 | AJ: | 5.88 |
| AE2: | 0.56 | BE: | 0.38 in |
| I: | 3.77 in | AG: | 4.65 |
| AB: | 4.07 | D: | 2.69 |
Technical Specifications
| Input Keyway (C Face): | 3/16 X 3/32 | Output Shaft Assembly Code: | 2 |
| Series: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 2 |
| Input Style: | C-Face Quill | Housing Material: | Cast Iron |
| Assembly: | YF-2 | Ratio Range: | 10:1 |
| Center Distance (in): | 2.375 | Model Code: | 23YF |
| Product Type: | Right Angle | Series Code: | OE |
| Motor Frame Size: | 140TC | Output RPM: | 175 |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Shaft Seal Material: | Viton | Bore Code: | 19 |
| Input HP @ 1750 RPM: | 3.08 | Product Line: | OE Series - Worm Gear Reducers |
| Input Bore (C Face): | 0.875 | Ratio: | 10:1 |
| Input RPM: | 1,750 | Output Diameter (in): | 1.188 in |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Output Key: | 1/4 X 3.00 | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 1011 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

