How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 4.07 | BE: | 0.38 in |
| V: | 1.94 in | AA: | 8.88 |
| D: | 2.69 | I: | 3.77 in |
| BF: | 0.41 | P: | 1.88 in |
| H: | 0.53 in | AE2: | 0.56 |
| G: | 1.94 | AF: | 0.19 |
| LL: | 2.12 in | BD: | 5.88 |
| AK: | 4.5 | AG: | 4.65 |
| T: | 1.188 | LQ: | 4.63 in |
| Center Distance (in): | 2.375 in | AJ: | 5.88 |
Technical Specifications
| Model Code: | 23YF | Output Key: | 1/4 X 3.00 |
| Series: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 3.08 |
| Product Line: | OE Series - Worm Gear Reducers | Motor Frame Size: | 140TC |
| Center Distance (in): | 2.375 | Output Shaft Direction: | 2 |
| Input Keyway (C Face): | 3/16 X 3/32 | Output Shaft Assembly Code: | 2 |
| Product Type: | Right Angle | Housing Material: | Cast Iron |
| Assembly: | YF-2 | Service Factor: | 1 |
| Output RPM: | 175 | Shaft Seal Material: | Viton |
| Output Shaft: | Hollow Bore | Input Style: | C-Face Quill |
| Gear Type: | Worm | Output Diameter (in): | 1.188 in |
| Ratio Range: | 10:1 | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Input Bore (C Face): | 0.875 |
| Bore Code: | 19 | Series Code: | OE |
| Ratio: | 10:1 | Reducer: | Worm - Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1011 in/lbs |

