How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.188 | BD: | 5.88 |
| I: | 3.77 in | AJ: | 5.88 |
| AG: | 4.65 | H: | 0.53 in |
| BE: | 0.38 in | BF: | 0.41 |
| P: | 1.88 in | AF: | 0.19 |
| AB: | 4.07 | Center Distance (in): | 2.375 in |
| AK: | 4.5 | AA: | 8.88 |
| AE2: | 0.56 | D: | 2.69 |
| LL: | 2.12 in | LQ: | 4.63 in |
| G: | 1.94 | V: | 1.94 in |
Technical Specifications
| Motor Frame Size: | 140TC | Output RPM: | 175 |
| Output Shaft Direction: | 2 | Series Code: | OE |
| Housing Material: | Cast Iron | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Ratio: | 10:1 | Product Line: | OE Series - Worm Gear Reducers |
| Input Keyway (C Face): | 3/16 X 3/32 | Model Code: | 23YF |
| Output Key: | 1/4 X 3.00 | Output Shaft: | Hollow Bore |
| Series: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Input Bore (C Face): | 0.875 | Assembly: | YF-2 |
| Center Distance (in): | 2.375 | Bore Code: | 19 |
| Input HP @ 1750 RPM: | 3.08 | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | Output Diameter (in): | 1.188 in |
| Output Shaft Assembly Code: | 2 | Input Style: | C-Face Quill |
| Ratio Range: | 10:1 | Gear Type: | Worm |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1011 in/lbs |

