How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | D: | 2.69 |
| AJ: | 5.88 | BE: | 0.38 in |
| AE2: | 0.56 | P: | 1.88 in |
| AG: | 4.65 | H: | 0.53 in |
| Center Distance (in): | 2.375 in | T: | 1.188 |
| AK: | 4.5 | AF: | 0.19 |
| BF: | 0.41 | LQ: | 4.63 in |
| G: | 1.94 | AA: | 8.88 |
| LL: | 2.12 in | AB: | 4.07 |
| V: | 1.94 in | I: | 3.77 in |
Technical Specifications
| Center Distance (in): | 2.375 | Gear Type: | Worm |
| Output Diameter (in): | 1.188 in | Product Type: | Right Angle |
| Housing Material: | Cast Iron | Service Factor: | 1 |
| Output RPM: | 17.5 | Product Line: | OE Series - Worm Gear Reducers |
| Input Bore (C Face): | 0.875 | Input HP @ 1750 RPM: | 0.307 |
| Series: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Motor Frame Size: | 140TC | Input Style: | C-Face Quill |
| Output Shaft Direction: | 2 | Series Code: | OE |
| No. of Gear Reductions: | Single | Input Keyway (C Face): | 3/16 X 3/32 |
| Bore Code: | 19 | Input RPM: | 1,750 |
| Ratio Range: | 100:1 to 250:1 | Reducer: | Worm - Right Angle |
| Model Code: | 23YF | Output Shaft Assembly Code: | 2 |
| Output Key: | 1/4 X 3.00 | Ratio: | 100:1 |
| Shaft Seal Material: | Viton | Assembly: | YF-2 |
| Output Torque Rating (in-lb): | 648 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

