How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 4.65 | AB: | 4.07 |
| BF: | 0.41 | Center Distance (in): | 2.375 in |
| P: | 1.88 in | T: | 1.188 |
| AK: | 4.5 | BE: | 0.38 in |
| I: | 3.77 in | V: | 1.94 in |
| AF: | 0.19 | LQ: | 4.63 in |
| AJ: | 5.88 | BD: | 5.88 |
| D: | 2.69 | AA: | 8.88 |
| H: | 0.53 in | LL: | 2.12 in |
| AE2: | 0.56 | G: | 1.94 |
Technical Specifications
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Model Code: | 23YF |
| Output Shaft: | Hollow Bore | Center Distance (in): | 2.375 |
| Motor Frame Size: | 140TC | Output RPM: | 117 |
| Bore Code: | 19 | Service Factor: | 1 |
| Output Shaft Assembly Code: | 2 | Housing Material: | Cast Iron |
| Product Type: | Right Angle | Output Diameter (in): | 1.188 in |
| Assembly: | YF-2 | Input Bore (C Face): | 0.875 |
| Series Code: | OE | Product Line: | OE Series - Worm Gear Reducers |
| Ratio Range: | 15:1 | Input Style: | C-Face Quill |
| Output Shaft Direction: | 2 | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Key: | 1/4 X 3.00 | Input HP @ 1750 RPM: | 2.3 |
| Shaft Seal Material: | Viton | Ratio: | 15:1 |
| Series: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Output Torque Rating (in-lb): | 1095 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

