How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | Center Distance (in): | 2.375 in |
| AA: | 8.88 | LL: | 2.12 in |
| BD: | 5.88 | AE2: | 0.56 |
| D: | 2.69 | I: | 3.77 in |
| G: | 1.94 | AJ: | 5.88 |
| T: | 1.188 | AG: | 4.65 |
| V: | 1.94 in | AB: | 4.07 |
| AK: | 4.5 | AF: | 0.19 |
| LQ: | 4.63 in | P: | 1.88 in |
| BF: | 0.41 | BE: | 0.38 in |
Technical Specifications
| Shaft Seal Material: | Viton | Assembly: | YF-2 |
| Motor Frame Size: | 140TC | Center Distance (in): | 2.375 |
| Output Shaft Assembly Code: | 2 | Service Factor: | 1 |
| Ratio: | 15:1 | Output Key: | 1/4 X 3.00 |
| Input Style: | C-Face Quill | Product Type: | Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | Model Code: | 23YF |
| Series Code: | OE | Gear Type: | Worm |
| Series: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 2.3 |
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Input Bore (C Face): | 0.875 | Output RPM: | 117 |
| Input Keyway (C Face): | 3/16 X 3/32 | Output Diameter (in): | 1.188 in |
| Bore Code: | 19 | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | 2 |
| Output Shaft: | Hollow Bore | Ratio Range: | 15:1 |
| Output Torque Rating (in-lb): | 1095 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

