How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | AF: | 0.19 |
| T: | 1.188 | LQ: | 4.63 in |
| Center Distance (in): | 2.375 in | G: | 1.94 |
| AB: | 4.07 | AG: | 4.65 |
| V: | 1.94 in | BE: | 0.38 in |
| P: | 1.88 in | AE2: | 0.56 |
| I: | 3.77 in | AJ: | 5.88 |
| AK: | 4.5 | D: | 2.69 |
| LL: | 2.12 in | BF: | 0.41 |
| H: | 0.53 in | AA: | 8.88 |
Technical Specifications
| Assembly: | YF-2 | Center Distance (in): | 2.375 |
| Ratio: | 20:1 | Bore Code: | 19 |
| Output Shaft: | Hollow Bore | Motor Frame Size: | 140TC |
| Series Code: | OE | Output Key: | 1/4 X 3.00 |
| Input Style: | C-Face Quill | Ratio Range: | 20:1 |
| Model Code: | 23YF | Input RPM: | 1,750 |
| Input Bore (C Face): | 0.875 | Input HP @ 1750 RPM: | 1.83 |
| Output Shaft Assembly Code: | 2 | Output Diameter (in): | 1.188 in |
| Housing Material: | Cast Iron | Output RPM: | 87.5 |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 2 |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Service Factor: | 1 | Series: | OE Series - Worm Gear Reducers |
| Input Keyway (C Face): | 3/16 X 3/32 | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1121 in/lbs |

